2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BTLSB4-Q1-R1

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
Screw Type Selection
STS
Max Operating Pressure
MOP
Mounting Hole Selection
MH
No. of Circuits
NO
Q (Rc (PT))
Q
R (Rc (PT))
R
P Pitch
P [mm]
N No. of Pitches
N
Total No. of Threads
PT
A
A [mm]
B
B [mm]
E
E [mm]
F
F [mm]
1
2
3
4
5
6
7
8
BTLSB1-Q1-R1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
1
1/8
1/8
25
0
2
20
20
20
10
BTLSB2-Q1-R1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
2
1/8
1/8
25
1
4
20
20
20
10
BTLSB3-Q1-R1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
3
1/8
1/8
25
2
6
20
20
20
10
BTLSB4-Q1-R1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
4
1/8
1/8
25
3
8
20
20
20
10
BTLSB5-Q1-R1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
5
1/8
1/8
25
4
10
20
20
20
10
BTLSB6-Q1-R1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
6
1/8
1/8
25
5
12
20
20
20
10
BTLSB7-Q1-R1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
7
1/8
1/8
25
6
14
20
20
20
10
BTLSB8-Q1-R1
1018 Carbon Steel
Trivalent Chromate
Rc(PT)
20.6 MPa Approximately 210kgf/cm**2 or less
Counterbore
8
1/8
1/8
25
7
16
20
20
20
10
Vis komprimert visning (8 konfigurerbare produkter)
ShorttextTerminal Blocks - Hidraulic - Pitch Standard BTLS_Series - 20 Square
Siste endring29.11.2024 04:26:22
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties